IESNA:LM-63-2002
[TEST]P1363000
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB3B-722-U-SL2-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 3SQUARE 109W 70CRI 2200K FIXTURE w/ TYPE II SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (78) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.91A 109.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10801.3
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 109.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
2064.0 2324.3 2490.7 2484.7 2297.0 2127.6 2106.4 2203.2 2354.6 2572.5 2754.0 2959.8 3150.5 3362.3 3534.9 3668.0 3822.4 3958.6 
4028.2 4070.5 4103.8 4007.0 3662.0 2605.7 1083.5 705.2 629.5 559.9 478.2 332.9 196.7 142.2 45.4 24.2 12.1 0.0 0.0 
2064.0 2291.0 2481.7 2478.6 2278.9 2127.6 2091.3 2185.1 2354.6 2545.2 2763.1 2950.8 3150.5 3365.4 3540.9 3677.1 3822.4 3967.6 
4046.3 4091.7 4134.1 4037.2 3683.1 2735.9 1177.3 714.2 641.6 575.0 484.2 351.1 205.8 151.3 51.4 24.2 12.1 0.0 0.0 
2064.0 2291.0 2478.6 2490.7 2321.3 2148.8 2097.3 2169.9 2315.2 2521.0 2735.9 2926.5 3120.2 3304.8 3525.8 3646.8 3822.4 3982.8 
4100.8 4164.3 4215.8 4191.6 3898.0 3117.2 1546.5 750.6 659.8 608.3 544.8 460.0 263.3 190.7 118.0 72.6 30.3 3.0 0.0 
2064.0 2275.9 2454.4 2521.0 2387.8 2209.3 2124.5 2157.8 2266.8 2445.3 2642.1 2832.7 3014.3 3192.9 3404.7 3592.4 3740.7 3919.2 
4073.6 4197.6 4279.4 4394.4 4306.6 3764.9 2687.5 1153.1 717.3 614.4 550.8 484.2 329.9 257.2 172.5 90.8 36.3 3.0 0.0 
2064.0 2260.7 2430.2 2542.2 2484.7 2330.3 2209.3 2169.9 2227.4 2348.5 2505.9 2675.4 2853.9 3029.4 3189.8 3392.6 3592.4 3783.0 
3970.7 4155.3 4318.7 4427.6 4557.8 4397.4 3804.2 2415.1 889.8 496.3 390.4 311.7 242.1 154.3 112.0 69.6 27.2 3.0 0.0 
2064.0 2233.5 2390.9 2527.1 2584.6 2508.9 2384.8 2284.9 2248.6 2303.1 2406.0 2533.1 2699.6 2853.9 3014.3 3168.7 3338.1 3580.3 
3773.9 3922.2 4046.3 4234.0 4451.9 4763.6 4805.9 4215.8 2844.8 1047.1 411.6 266.3 187.6 127.1 81.7 51.4 24.2 6.1 0.0 
2064.0 2200.2 2348.5 2490.7 2599.7 2648.1 2617.8 2524.0 2448.4 2415.1 2442.3 2518.0 2630.0 2772.2 2920.5 3077.9 3238.3 3435.0 
3643.8 3840.5 4034.2 4237.0 4512.4 4954.2 5562.6 5795.6 5008.7 3365.4 1694.8 617.4 278.4 172.5 105.9 60.5 30.3 12.1 0.0 
2064.0 2163.9 2278.9 2406.0 2518.0 2620.9 2699.6 2766.1 2808.5 2853.9 2872.1 2908.4 2968.9 3059.7 3201.9 3377.5 3595.4 3840.5 
4079.6 4364.1 4654.6 4969.4 5377.9 5828.9 6570.3 7620.5 7974.6 7454.1 6470.5 4709.1 2896.3 1513.2 511.5 211.8 75.7 
21.2 0.0 
2064.0 2133.6 2215.3 2306.1 2390.9 2475.6 2554.3 2648.1 2760.1 2914.4 3090.0 3292.7 3495.5 3746.7 4040.3 4394.4 4775.7 
5202.4 5671.5 6119.4 6567.3 7021.3 7517.6 8095.7 8752.4 9678.5 10432.1 11215.9 11506.4 10695.4 9203.3 6391.8 
3229.2 1035.0 109.0 27.2 0.0 
2064.0 2118.5 2194.2 2269.8 2348.5 2424.2 2484.7 2572.5 2678.4 2814.6 2990.1 3186.8 3398.7 3674.1 3997.9 4421.6 4860.4 5393.1 
5907.6 6446.3 6951.7 7466.2 7977.6 8537.5 9173.1 9911.5 10416.9 11379.3 12008.8 11530.6 9987.2 6425.1 3047.6 
662.8 99.9 27.2 0.0 
2064.0 2094.3 2139.7 2188.1 2233.5 2272.8 2309.2 2357.6 2430.2 2530.1 2654.2 2799.4 2962.9 3183.8 3477.4 3858.7 4282.4 4805.9 
5368.9 5946.9 6473.5 6960.8 7426.8 7898.9 8434.6 8728.2 8561.7 9015.7 9596.8 9560.4 8507.3 4802.9 1467.8 233.0 
66.6 30.3 0.0 
2064.0 2067.0 2088.2 2121.5 2139.7 2154.8 2163.9 2185.1 2221.4 2281.9 2363.6 2466.5 2578.5 2735.9 2947.7 3223.1 3531.8 3925.3 
4379.2 4839.2 5272.0 5659.4 6028.6 6400.9 6706.5 6727.7 6367.6 6449.3 6497.7 6074.0 5356.8 3238.3 1001.7 139.2 
48.4 27.2 0.0 
2064.0 2042.8 2039.8 2042.8 2045.9 2030.7 2012.6 1991.4 1994.4 2006.5 2036.8 2070.1 2109.4 2173.0 2254.7 2366.7 2499.8 2642.1 2847.9 
3065.8 3283.7 3486.4 3683.1 3864.7 3976.7 3861.7 3462.2 3141.4 2472.6 1531.4 914.0 481.2 169.5 60.5 33.3 24.2 0.0 
2064.0 2006.5 1958.1 1909.7 1846.1 1773.5 1682.7 1588.9 1492.0 1367.9 1240.8 1083.5 895.8 726.3 596.2 514.5 475.1 444.9 426.7 
408.6 396.5 390.4 381.3 357.1 320.8 266.3 211.8 163.4 130.1 105.9 81.7 63.6 48.4 36.3 24.2 18.2 0.0 
2064.0 1964.1 1864.3 1755.3 1631.2 1476.9 1298.3 1077.4 835.3 626.5 484.2 417.6 384.4 357.1 339.0 326.9 317.8 305.7 293.6 278.4 
260.3 245.1 227.0 208.8 187.6 166.5 139.2 118.0 96.8 81.7 63.6 48.4 33.3 27.2 18.2 12.1 0.0 
2064.0 1933.9 1782.6 1607.0 1410.3 1162.1 880.7 611.3 475.1 417.6 384.4 354.1 326.9 305.7 290.5 275.4 263.3 248.2 233.0 224.0 214.9 
205.8 196.7 178.6 157.4 139.2 124.1 109.0 90.8 69.6 48.4 33.3 24.2 18.2 12.1 9.1 0.0 
2064.0 1891.5 1685.7 1461.8 1186.4 841.3 569.0 454.0 414.6 378.3 342.0 311.7 287.5 269.4 254.2 245.1 230.0 217.9 202.8 190.7 178.6 169.5 
157.4 148.3 136.2 124.1 109.0 87.8 69.6 48.4 36.3 27.2 21.2 12.1 9.1 6.1 0.0 
2064.0 1855.2 1607.0 1316.5 968.5 623.4 463.0 414.6 384.4 351.1 314.7 284.5 263.3 245.1 233.0 217.9 205.8 190.7 178.6 169.5 157.4 151.3 
142.2 133.2 124.1 112.0 93.8 75.7 60.5 48.4 36.3 24.2 15.1 9.1 6.1 6.1 0.0 
2064.0 1840.1 1546.5 1204.5 802.0 514.5 432.8 399.5 369.2 332.9 299.6 275.4 254.2 236.1 220.9 208.8 193.7 181.6 166.5 154.3 145.3 136.2 127.1 
118.0 109.0 96.8 81.7 66.6 57.5 45.4 33.3 21.2 9.1 6.1 3.0 3.0 0.0 
2064.0 1812.8 1504.1 1141.0 714.2 469.1 420.7 390.4 357.1 326.9 296.6 272.4 254.2 239.1 224.0 208.8 193.7 178.6 163.4 151.3 139.2 127.1 118.0 
109.0 96.8 81.7 66.6 54.5 45.4 36.3 24.2 15.1 6.1 3.0 3.0 0.0 0.0 
2064.0 1806.8 1486.0 1080.4 662.8 463.0 417.6 387.4 357.1 329.9 299.6 278.4 263.3 248.2 227.0 211.8 199.7 184.6 166.5 151.3 139.2 127.1 115.0 
102.9 87.8 69.6 54.5 45.4 36.3 27.2 18.2 12.1 6.1 3.0 0.0 0.0 0.0 
2064.0 1800.7 1476.9 1083.5 650.7 460.0 417.6 387.4 357.1 329.9 299.6 278.4 263.3 248.2 230.0 211.8 199.7 184.6 169.5 151.3 139.2 127.1 115.0 
102.9 87.8 69.6 51.4 45.4 36.3 24.2 18.2 9.1 3.0 3.0 0.0 0.0 0.0 
